Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-19

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100 psi
Weight (lb) 21
Cylinder Bore (in) 3.5
Stroke (in) 2
accuracy_in_english 0.003
Maximum Finger Length (in) 10
Grip Force (lbf) 600
Repeatability (±in) 0.001
Grip Force (N) 2669
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 254
Repeatability (±mm) 0.03
Cylinder Bore (mm) 88.9
Stroke (mm) 50.8
Weight (kg) 9.5
Actuation (Open/Closed) (Sec) 0.5
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature High Impact Force
Product Series RP
Number of Jaws 2
Product Function Gripping
Jaw Operation Synchronous
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Optional
DistributorGroup Robohand Gripping Solutions
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-003
VALVE KIT,FAILSAFE,1/4 NPT PORTS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-044V
SEAL KIT,RP-19,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-006
VALVE KIT,FAILSAFE,G1/4 PORTS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-073
Soporte detector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-044
SEAL KIT,RP-19
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top