Grippers
Destaco’s RPC-315 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-315M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.25
Repeatability (±in) 0.001
Weight (lb) 0.53
Grip Force (lbf) 100
Maximum Finger Length (in) 2
Stroke (in) 0.3
Pressure Range (psi) 20-100
Stroke per Jaw (in) 0.15
Stroke per Jaw (mm) 3.8
Stroke (mm) 7.6
accuracy_mm_metric 0.05
Weight (kg) 0.24
Maximum Finger Length (mm) 51
Cylinder Bore (mm) 32
Grip Force (N) 445
Repeatability (±mm) 0.03
Imperial or Metric Product Metric
Product Series RPC
Actuation (Open/Closed) (Sec) 0.12
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Precision
Product Type 3 Jaw Parallel
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Number of Jaws 3
Back to Top