Grippers
Destaco’s RPC-320 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-320M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.99
Repeatability (±in) 0.001
Stroke per Jaw (in) 0.2
Cylinder Bore (in) 2
Pressure Range (psi) 20-100
Maximum Finger Length (in) 2.5
Grip Force (lbf) 300
Stroke (in) 0.4
accuracy_mm_metric 0.05
Stroke (mm) 10.2
Repeatability (±mm) 0.03
Grip Force (N) 1334
Cylinder Bore (mm) 51
Weight (kg) 0.45
Maximum Finger Length (mm) 64
Stroke per Jaw (mm) 5.1
Imperial or Metric Product Metric
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Number of Jaws 3
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.18
Special Feature Precision
DistributorGroup Robohand Gripping Solutions
Product Series RPC
Back to Top