Grippers
Destaco’s RPC-344 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-344

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 6
Maximum Finger Length (in) 3.75
Repeatability (±in) 0.001
Grip Force (lbf) 900
Pressure Range (psi) 20-100
Stroke per Jaw (in) 0.44
Stroke (in) 0.88
Cylinder Bore (in) 3.5
accuracy_in_english 0.002
Grip Force (N) 4003
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 95
Cylinder Bore (mm) 89
Stroke (mm) 22.2
Stroke per Jaw (mm) 11.1
Imperial or Metric Product Imperial
Weight (kg) 2.7
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.47
Number of Jaws 3
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Product Series RPC
Product Type 3 Jaw Parallel
Product Function Gripping
Special Feature Precision
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-008
SEAL KIT,RPC-344
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-008V
SEAL KIT,RPC-344,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top