Grippers
Destaco’s RPC-356 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-356

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Weight (lb) 9.75
accuracy_in_english 0.002
Maximum Finger Length (in) 6.0
Stroke (in) 1.12
Cylinder Bore (in) 4.5
Grip Force (lbf) 1425.0
Repeatability (±in) 0.001
Stroke per Jaw (in) 0.56
Weight (kg) 4.4
Grip Force (N) 6339.0
Stroke (mm) 28.4
Cylinder Bore (mm) 114
Stroke per Jaw (mm) 14.2
Maximum Finger Length (mm) 152.0
Imperial or Metric Product Imperial
Repeatability (±mm) 0.03
Actuation (Open/Closed) (Sec) 0.5
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RPC
Product Function Gripping
PublishedDate 1674768988000
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Product Type 3 Jaw Parallel
Number of Jaws 3.0
Special Feature Precision
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-117
SEAL KIT,RPC-356
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-117V
SEAL KIT,RPC-356,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top