Grippers
Destaco’s RPC-368 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-368

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Stroke (in) 1.38
Cylinder Bore (in) 5.25
Repeatability (±in) 0.001
accuracy_in_english 0.002
Maximum Finger Length (in) 7.0
Grip Force (lbf) 3000.0
Weight (lb) 16.0
Stroke per Jaw (in) 0.69
Maximum Finger Length (mm) 178.0
Repeatability (±mm) 0.03
Stroke (mm) 34.9
Cylinder Bore (mm) 133
Imperial or Metric Product Imperial
Stroke per Jaw (mm) 17.45
Weight (kg) 7.3
Grip Force (N) 13345.0
Number of Jaws 3.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RPC
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.74
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Special Feature Precision
Product Type 3 Jaw Parallel
PublishedDate 1674768858000
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-009
SEAL KIT,RPC-368
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-009V
SEAL KIT,RPC-368,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top