Grippers
Destaco’s RPC-368 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-368M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 5.25
Stroke (in) 1.38
Weight (lb) 16.06
Stroke per Jaw (in) 0.69
Maximum Finger Length (in) 7.0
Repeatability (±in) 0.001
Grip Force (lbf) 3000.0
Pressure Range (psi) 20-100
accuracy_mm_metric 0.05
Cylinder Bore (mm) 133
Stroke per Jaw (mm) 17.45
Maximum Finger Length (mm) 178.0
Repeatability (±mm) 0.03
Stroke (mm) 34.9
Grip Force (N) 13345.0
Weight (kg) 7.27
Imperial or Metric Product Metric
Special Feature Precision
Actuation (Open/Closed) (Sec) 0.74
Product Function Gripping
Product Series RPC
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Number of Jaws 3.0
PublishedDate 1674768921000
DistributorGroup Robohand Gripping Solutions
Back to Top