Grippers
Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-1

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.438
Weight (lb) 0.16
Stroke (in) 0.25
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 3
Grip Force (lbf) 26
Repeatability (±in) 0.001
Repeatability (±mm) 0.03
Grip Force (N) 116
Maximum Finger Length (mm) 76
Imperial or Metric Product Imperial
Cylinder Bore (mm) 11.1252
Stroke (mm) 6.4
Weight (kg) 0.07
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Jaw Operation Non-Synchronous Available
PRODUCT_WEIGHT_KG 0.0700
283-HTS_TARIFF_CODE 84799080
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RPL/RPLC
PRODUCT_WEIGHT_LBS 0.16
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
Number of Jaws 2
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.1
Special Feature Low pressure application
Product Accessories
OSMK-008
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-010V
SEAL KIT,RPL-1&2,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-010
SEAL-KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top