Grippers
Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-3

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 4
Stroke (in) 0.75
accuracy_in_english 0.002
Weight (lb) 0.33
Cylinder Bore (in) 0.5
Grip Force (lbf) 36
Grip Force (N) 160
Cylinder Bore (mm) 12.7
Weight (kg) 0.15
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 102
Repeatability (±mm) 0.03
Stroke (mm) 19.1
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 0.1400
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Temp Range Viton -30° to 120°C (-20° to 250°F)
Product Series RPL/RPLC
PRODUCT_WEIGHT_LBS 0.33
Actuation (Open/Closed) (Sec) 0.14
Jaw Operation Non-Synchronous Available
Special Feature Low pressure application
Number of Jaws 2
Product Accessories
OSMK-008
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-012V
SEAL KIT,RPL-3&4,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-012
SEAL KIT,RPL-3&4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top