Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-1

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 5-100 psi
accuracy_in_english 0.002
Grip Force (lbf) 26.0
Cylinder Bore (in) 0.438
Repeatability (±in) 0.001
Weight (lb) 0.15
Maximum Finger Length (in) 3.0
Stroke (in) 0.25
Weight (kg) 0.07
Imperial or Metric Product Imperial
Stroke (mm) 6.4
Maximum Finger Length (mm) 76.0
Repeatability (±mm) 0.03
Cylinder Bore (mm) 11.1252
Grip Force (N) 116.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Product Function Gripping
Product Series RPL/RPLC
Jaw Operation Non-Synchronous Available
Special Feature Clean Room
Number of Jaws 2.0
Temp Range Viton -30° to 120°C (-20° to 250°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_LBS 0.15
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.1
PublishedDate 1673643665000
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_KG 0.7000
Clean Room 10
Product Accessories
OSMK-008
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-010V
SEAL KIT,RPL-1&2,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-010
SEAL-KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top