Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-1M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Grip Force (lbf) 26.0
Cylinder Bore (in) 0.44
Stroke (in) 0.25
Weight (lb) 0.15
Maximum Finger Length (in) 3.0
Pressure Range (psi) 5-100 psi
Weight (kg) 0.07
accuracy_mm_metric 0.05
Maximum Finger Length (mm) 76.0
Imperial or Metric Product Metric
Grip Force (N) 116.0
Repeatability (±mm) 0.03
Stroke (mm) 6.4
Cylinder Bore (mm) 11.1
Number of Jaws 2.0
Special Feature Clean Room
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.1
PublishedDate 1673643573000
283-HTS_TARIFF_CODE 84799080
Clean Room with Scavange 10
Temp Range Viton -30° to 120°C (-20° to 250°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Product Function Gripping
PRODUCT_WEIGHT_KG 0.7000
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_LBS 0.15
Jaw Operation Non-Synchronous Available
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RPL/RPLC
Back to Top