Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-2

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Cylinder Bore (in) 0.438
accuracy_in_english 0.002
Weight (lb) 0.2
Maximum Finger Length (in) 3.0
Pressure Range (psi) 5-100 psi
Stroke (in) 0.5
Grip Force (lbf) 26.0
Weight (kg) 0.09
Stroke (mm) 12.7
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 76.0
Cylinder Bore (mm) 11.1252
Grip Force (N) 116.0
Imperial or Metric Product Imperial
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Product Series RPL/RPLC
Jaw Operation Non-Synchronous Available
Special Feature Clean Room
Actuation (Open/Closed) (Sec) 0.13
PublishedDate 1673642526000
Clean Room 10
Product Function Gripping
Temp Range Viton -30° to 120°C (-20° to 250°F)
Number of Jaws 2.0
Product Accessories
OSMK-008
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-010V
SEAL KIT,RPL-1&2,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-010
SEAL-KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top