Grippers
Destaco’s RPM-1M Series of micro parallel grippers feature 2 jaw precision and are suited for small and delicate parts.

RPM-1M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 1.5
Pressure Range (psi) 40-100 psi
Weight (lb) 0.16
Stroke (in) 0.13
Grip Force (lbf) 8.0
Cylinder Bore (in) 0.39
Repeatability (±in) 0.001
Repeatability (±mm) 0.03
Grip Force (N) 36.0
Maximum Finger Length (mm) 38.0
Imperial or Metric Product Metric
Stroke (mm) 3.2
accuracy_mm_metric 0.05
Cylinder Bore (mm) 10
Weight (kg) 0.02
PRODUCT_WEIGHT_KG 0.0200
Product Series RPM/RPMC
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.1
Number of Jaws 2.0
PRODUCT_WEIGHT_LBS 0.16
Temp Range Viton -30° to 120°C (-20° to 250°F)
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Miniature
PublishedDate 1675199787000
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPM_Maintenance.pdf
283-HTS_TARIFF_CODE 84799080
Back to Top