Grippers
Destaco’s RPMC-3M Series of parallel grippers for clean rooms feature 2 jaw precision and are suited for small or delicate parts.

RPMC-1M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Cylinder Bore (in) 0.39
Weight (lb) 0.16
Maximum Finger Length (in) 1.5
Grip Force (lbf) 8.0
Pressure Range (psi) 40-100 psi
Stroke (in) 0.13
Weight (kg) 0.02
accuracy_mm_metric 0.05
Cylinder Bore (mm) 10
Maximum Finger Length (mm) 38.0
Grip Force (N) 36.0
Repeatability (±mm) 0.03
Stroke (mm) 3.2
Imperial or Metric Product Metric
Number of Jaws 2.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPMC_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Clean Room 10
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.1
Special Feature Miniature
Temp Range Viton -30° to 120°C (-20° to 250°F)
PublishedDate 1675199641000
Product Type 2 Jaw Parallel
Product Series RPM/RPMC
Back to Top