Grippers
Destaco’s RPR Series of 2-jaw, heavy-duty parallel grippers feature high rigidity and long stroke capability.

RPR-63M-150

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.00025
Cylinder Bore (in) 2.48
Pressure Range (psi) 40-100 psi
Weight (lb) 35.0
Stroke (in) 5.91
Maximum Finger Length (in) 19.7
Grip Force (lbf) 800.0
Imperial or Metric Product Metric
Maximum Finger Length (mm) 500.0
Stroke (mm) 150.0
Repeatability (±mm) 0.05
Cylinder Bore (mm) 63
Weight (kg) 15.8
accuracy_mm_metric 0.13
Grip Force (N) 3520.0
Product Type 2 Jaw Parallel
Product Series RPR
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Jaw Operation Non-Synchronous Available
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
Actuation (Open/Closed) (Sec) 1.3
Special Feature Heavy Duty
Number of Jaws 2.0
Product Accessories
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISA-001
SENSOR, 12MM ANALOG, BALLUFF, BAW M12ME-UAC20B-S04G
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-003
VALVE KIT,FAILSAFE,1/4 NPT PORTS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-006
VALVE KIT,FAILSAFE,G1/4 PORTS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-453
SEALKIT, VITON, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-452
SEALKIT, BUNA, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-132
JAW SENSOR MOUNTING KIT, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-131
OPEN/CLOSE SENSOR MOUNTING KIT, RPR-63-200
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top