Grippers
Destaco’s RPS-17 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-17M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 300
Weight (lb) 3.08
Repeatability (±in) 0.001
Pressure Range (psi) 50-100 psi
Stroke (in) 0.75
Cylinder Bore (in) 46.1
Maximum Finger Length (in) 5.5
Repeatability (±mm) 0.03
Cylinder Bore (mm) 46.1
Maximum Finger Length (mm) 140
Stroke (mm) 19.1
Grip Force (N) 1334
accuracy_mm_metric 0.08
Weight (kg) 1.4
Imperial or Metric Product Metric
Special Feature Heavy Duty
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
Product Series RPS
Spring Assist Optional
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.31
Back to Top