Grippers
Destaco’s RPS-17 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-18M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.5
Maximum Finger Length (in) 7.5
Repeatability (±in) 0.001
Weight (lb) 11.0
Stroke (in) 1.25
Grip Force (lbf) 600.0
Pressure Range (psi) 50-100 psi
Repeatability (±mm) 0.03
Weight (kg) 5.0
Grip Force (N) 2669.0
Maximum Finger Length (mm) 191.0
Stroke (mm) 31.8
Imperial or Metric Product Metric
Cylinder Bore (mm) 63.5
accuracy_mm_metric 0.08
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.51
Spring Assist Optional
Product Series RPS
Number of Jaws 2.0
Special Feature Heavy Duty
Temp Range Viton -30° to 150°C (-20° to 300°F)
PublishedDate 1674658086000
Back to Top