Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RQC-200
RQC-200
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
200.0
Max Moment (in-lb)
7200.0
Weight (lb)
4.7
Max Moment (Nm)
810.0
Weight (kg)
2.1
Max. Payload (kg)
90.0
PublishedDate
1675357478000
DistributorGroup
End Effectors
Product Type
Flexible Automatic
Product Function
Robotic Tooling
Product Series
RTP-200
Back to Top