Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RQC-400
RQC-400
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
8.0
Max Moment (in-lb)
14000.0
Max Payload (lb)
400.0
Max Moment (Nm)
1580.0
Max. Payload (kg)
180.0
Weight (kg)
3.6
Product Function
Robotic Tooling
PublishedDate
1675357847000
DistributorGroup
End Effectors
Product Series
RQC / RTP
Product Type
Flexible Automatic
Back to Top