Max Payload Inertia With Shocks (lb-in-sec²)
0.0414
Weight (lb)
2.9
Max Payload (lb)
8
Max Torque Mid-Stroke (in-lbs)
66
Maximum Torque at 100psi/7bar (in-lb)
65
Maximum Torque at 100psi/7bar (in-lb)
65
Displacement (in³)
2.05
Max Torque End-Stroke (in-lbs)
32
Cylinder Bore (in)
1
Cylinder Bore (mm)
25.4
Weight (kg)
1.54
Imperial or Metric Product
Imperial Version
Max Payload Inertia With Shocks (Nm-sec²)
0.00468
Max. Payload (kg)
3.6
Maximum Torque at 100psi/7bar (Nm)
7.4
Maximum Torque at 100psi/7bar (Nm)
7.4
Pressure Range (bar)
40-100 psi
Displacement (cm³)
33.59
Temp Range Viton
-30° to 150°C (-20° to 300°F)
DistributorGroup
Robohand Gripping Solutions
Product Series
RR
Temp Range Standard
-35° to 80°C (-30° to 180°F)
PublishedDate
1708008035000
Product Function
Rotary Positioning
Max Rotation (Degrees)
180
Actuation (Open/Closed) (Sec)
0.35
Clean Room
100000
Over Travel (Degrees)
4°
Special Feature
Manifold Option
Product Type
Mid-Stop
Repeatability
±0.02°