Rotaries
Destaco�s RR-36 Series of medium duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

RR-36M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Torque at 100psi/7bar (in-lb) 65
Weight (lb) 3.39
Max Payload (lb) 8
Max Torque Mid-Stroke (in-lbs) 66
Cylinder Bore (in) 1
Maximum Torque at 100psi/7bar (in-lb) 65
Max Torque End-Stroke (in-lbs) 32
Max Payload Inertia With Shocks (lb-in-sec²) 0.0414
Displacement (in³) 2.05
Weight (kg) 1.3
Imperial or Metric Product Metric Version
Maximum Torque at 100psi/7bar (Nm) 7.4
Cylinder Bore (mm) 25.4
Maximum Torque at 100psi/7bar (Nm) 7.4
Displacement (cm³) 33.59
Max Payload Inertia With Shocks (Nm-sec²) 0.00468
Pressure Range (bar) 40-100 psi
Max. Payload (kg) 3.6
Clean Room 100000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Max Rotation (Degrees) 180
Repeatability ±0.02°
Product Function Rotary Positioning
Product Series RR
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
PublishedDate 1708008040000
Over Travel (Degrees)
Actuation (Open/Closed) (Sec) 0.35
Product Type Mid-Stop
Special Feature Manifold Option
Back to Top