Rotaries
Destaco�s RR-56 Series of heavy duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

RR-56

Visit Product Series:
CAD
Product Details Unit View:
Max Torque End-Stroke (in-lbs) 155
Max Payload With Shocks (lb) 30
Max Payload Inertia With Shocks (lb-in-sec²) 0.2549
Max Torque Mid-Stroke (in-lbs) 311
Displacement (in³) 9.77
Weight (lb) 11.6
Maximum Torque at 100psi/7bar (in-lb) 311
Max Payload (lb) 30
Maximum Torque at 100psi/7bar (in-lb) 311
Cylinder Bore (in) 1.674
Pressure Range (bar) 40-100 psi
Cylinder Bore (mm) 42.51
Displacement (cm³) 160.1
Max Payload With Shocks (kg) 13.6
Imperial or Metric Product Imperial Version
Max. Payload (kg) 13
Max Payload Inertia With Shocks (Nm-sec²) 0.0288
Maximum Torque at 100psi/7bar (Nm) 35
Weight (kg) 5.3
Maximum Torque at 100psi/7bar (Nm) 35
PublishedDate 1708008048000
Temp Range Viton -20'F - 300'F
Repeatability ±0.02'
Product Series RR
Max Rotation (Degrees) 180
Temp Range Standard -30'F - 180'F
Product Type Mid-Stop
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.48
Product Function Rotary Positioning
Product Accessories
SLKT-127
SEAL KIT,RR-56,MIDSTOP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-126
SEAL KIT,RR-56, MANIFOLD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-125
SEAL KIT,RR-56 W/SHOCK ABSORBERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-124
SEAL KIT,RR-56 BASE UNIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-010
LIMITEUR DE DEBIT RR-56M (G1/4 BSPP)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-126V
SEAL KIT,RR-56, MANIFOLD, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-125V
SEAL KIT,RR-56,W/SHOCKS,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-124V
SEAL KIT,RR-56 BASE UNIT,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-127V
SEAL KIT,RR-56,MIDSTOP,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-069
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-009
FLOW CONTROL,RR-56 (1/4 NPT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-075
Soporte detector RR-56M/66M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top