Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-1M-L

Visit Product Series:
CAD
Product Details Unit View:
Grip Force with Spring Assist (lb) 130
Stroke (in) 0.32
Maximum Finger Length (in) 3.15
Max Vacuum (in. Hg) 8
Weight (lb) 0.6
Stroke per Jaw (in) 0.16
Grip Force (lbf) 100
Cylinder Bore (in) 1.26
Repeatability (±in) 0.0008
Grip Force with Spring Assist (N) 579
Imperial or Metric Product Metric
Stroke (mm) 8
Grip Force (N) 443
accuracy_mm_metric 0.04
Max Vacuum (mm Hg) 20
Repeatability (±mm) 0.02
Cylinder Bore (mm) 32
Weight (kg) 0.25
Maximum Finger Length (mm) 80
Stroke per Jaw (mm) 4
Product Type 3 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Heavy Duty
Spring Assist Optional
PRODUCT_WEIGHT_KG 0.2500
Pressure Range Without Springs 30-100 psi
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Number of Jaws 3
PRODUCT_WEIGHT_LBS 0.6
Actuation (Open/Closed) (Sec) 0.06
Product Series RTH
Pressure Range With Springs 60-100 psi
Back to Top