Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-2M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 3.5
Grip Force (lbf) 278
Max Vacuum (in. Hg) 8
Grip Force with Spring Assist (lb) 335
Stroke per Jaw (in) 0.12
Stroke (in) 0.24
Weight (lb) 1.2
Cylinder Bore (in) 1.69
Repeatability (±in) 0.0008
Stroke (mm) 6
Grip Force with Spring Assist (N) 1490
Maximum Finger Length (mm) 90
Max Vacuum (mm Hg) 20
Cylinder Bore (mm) 43
Imperial or Metric Product Metric
Repeatability (±mm) 0.02
accuracy_mm_metric 0.04
Grip Force (N) 1238
Stroke per Jaw (mm) 3
Weight (kg) 0.53
Pressure Range With Springs 60-100 psi
Product Function Gripping
PRODUCT_WEIGHT_KG 0.5300
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.07
Product Series RTH
PRODUCT_WEIGHT_LBS 1.2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 3
283-HTS_TARIFF_CODE 84798997
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Pressure Range Without Springs 30-100 psi
Product Type 3 Jaw Parallel
Special Feature Heavy Duty
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-348
KIT JOINT NITRILE DTH/RTH-2M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-1M & 2M NITRILE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-348V
SEAL KIT,RTH2M/RTH2M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363V
REAR INLET KIT, RTH & RTE,SIZE 1&2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top