Grippers
RTH - Shielded 3-Jaw Centering Parallel Gripper

RTH-6M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force with Spring Assist (lb) 3099
Stroke (in) 0.63
Maximum Finger Length (in) 10
Max Vacuum (in. Hg) 8
Weight (lb) 17.4
Grip Force (lbf) 2294
Cylinder Bore (in) 4.72
Stroke per Jaw (in) 0.32
Weight (kg) 7.9
Stroke per Jaw (mm) 8
Cylinder Bore (mm) 120
Stroke (mm) 16
Grip Force (N) 10202
Max Vacuum (mm Hg) 20
Maximum Finger Length (mm) 254
accuracy_mm_metric 0.08
Imperial or Metric Product Metric
Repeatability (±mm) 0.04
Grip Force with Spring Assist (N) 13786
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Pressure Range Without Springs 30-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RTH_Maintenance.pdf
Pressure Range With Springs 55-100 psi
Product Series RTH
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.36
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 3
Special Feature Heavy Duty
Product Type 3 Jaw Parallel
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH DTH -4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-352
KIT JOINT NITRILE DTH/RTH-6M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-352V
SEAL KIT,RTH6M/RTH6M-L,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top