End Effectors
Ø60mm Boom

STB0150-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.54
Length (in) 5.91
Length (mm) 150
Weight (kg) 0.7
Product Function Robotic Tooling
Product Series STB
Product Type Boom
DistributorGroup End Effectors
Back to Top