End Effectors
Ø60mm Boom

STB0250-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.64
Length (in) 9.84
Weight (kg) 1.2
Length (mm) 250
Product Type Boom
Product Series STB
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top