End Effectors
Ø60mm Boom

STB0300-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 3.18
Length (in) 11.81
Length (mm) 300
Weight (kg) 1.44
DistributorGroup End Effectors
Product Series STB
Product Type Boom
Product Function Robotic Tooling
Back to Top