End Effectors

STP0001-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.4
Weight (kg) 1.09
Face Offset (mm) 50
Product Type Anchor
Mounting Pattern 3x12 thru at Ø190mm and 2x8 H7 dowel
Product Series STP
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top