End Effectors

STS0010-NA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.7
Weight (kg) 0.31
Center To Face Offset (mm) 15
Product Series STS
Mounting Pattern 4x8H7 on 40 mm x 40 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Edge Mount
Back to Top