End Effectors

STV0200-NA

Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 0.98
Weight (lb) 0.9
Length (in) 7.28
Diameter (mm) 25
Weight (kg) 0.4
Length (mm) 185
Product Series STV
Product Type Single End Extensions
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top