End Effectors
Destaco’s TCA Series of bracket assembly clamps connect tubes of various sizes.

TCA-20M-20M-400-S

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.85
Length (in) 15.75
Tube Diameter (in) 0.79
Tube Combinations (in) 0.79 / 0.79
Tube Diameter (mm) 20
Tube Combinations (mm) 20 / 20
Weight (kg) 0.384
Length (mm) 400
Product Series TCA-S
Material Steel
Product Function Robotic Tooling
Product Type T-Clamp
Tube Size 20 mm / 20 mm
DistributorGroup End Effectors
PublishedDate 1683651347000
Back to Top