End Effectors
Destaco’s TCA Series of bracket assembly clamps connect tubes of various sizes.

TCA-30M-25M-150-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98|1.18
Weight (lb) 0.36
Length (in) 5.91
Tube Combinations (in) 1.18 / 0.98
Tube Combinations (mm) 30 / 25
Weight (kg) 0.162
Length (mm) 150
Tube Diameter (mm) 25|30
Product Series TCA
PublishedDate 1683651347000
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 30 mm / 25 mm
Material Aluminum
283-HTS_TARIFF_CODE 84799070
Product Type T-Clamp
Back to Top