End Effectors
Destaco’s TPA Series of lightweight, transfer press adapters mount directly to removable, tri-axis transfer press rail extrusions.

TPA-25-25-65-LWT-A

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 2.56
Weight (lb) 1.42
Tube Diameter (in) 0.98
Weight (kg) 0.64
Height (mm) 65
Tube Diameter (mm) 25
Product Function Robotic Tooling
Tube Size 25 mm
Product Series TPA
Product Type Transfer Press Adapter
Material High Strength Aluminum
DistributorGroup End Effectors
PublishedDate 1683651324000
Back to Top