Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-120-7-1
WK1000-120-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 87 psi (ft³)
0.189
Forward Stroke (in)
4.72
Air Consumption per double stroke at 6 bar (ft³)
5.35
air_consumption_double_stroke_6bar_ft_english
5.35
Power Stroke (in)
0.276
piston_force_forward_stroke_6bar_lbf_english
393
Max. Clamping Force (lbf)
2248
Air Consumption per double stroke at 87 psi (ft³)
0.189
Piston force within forward stroke at 6 bar (lbf)
393
Weight (lb)
11.5
Forward Stroke (mm)
120
Piston force within forward stroke at 6 bar (N)
1750
Power Stroke (mm)
7
Weight (kg)
5.2
Cylinder Bore (mm)
63
piston_force_forward_stroke_6bar_n_metric
1750
Max. Clamping Force (N)
10000
Product Function
Clamping
Product Series
WK
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962128000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top