Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-70-7-A
WK1000-70-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Forward Stroke (in)
2.76
piston_force_forward_stroke_6bar_lbf_english
393
Air Consumption per double stroke at 87 psi (ft³)
0.136
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 6 bar (ft³)
3.85
air_consumption_double_stroke_6bar_ft_english
3.85
Max. Clamping Force (lbf)
2248
Power Stroke (in)
0.276
Air Consumption per double stroke at 87 psi (ft³)
0.136
Piston force within forward stroke at 6 bar (lbf)
393
Weight (lb)
9.7
Forward Stroke (mm)
70
Weight (kg)
4.4
Cylinder Bore (mm)
63
piston_force_forward_stroke_6bar_n_metric
1750
Max. Clamping Force (N)
10000
Power Stroke (mm)
7
Piston force within forward stroke at 6 bar (N)
1750
PublishedDate
1701962128000
Product Series
WK
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Piston Rod with ISO Fit
Back to Top