Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-120-6-A
WK3000-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.337
Max. Clamping Force (lbf)
6744
Weight (lb)
36.6
Forward Stroke (in)
4.72
Piston force within forward stroke at 6 bar (lbf)
674
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
9.54
Cylinder Bore (in)
3.35
piston_force_forward_stroke_6bar_lbf_english
674
Air Consumption per double stroke at 87 psi (ft³)
0.337
Air Consumption per double stroke at 6 bar (ft³)
9.54
piston_force_forward_stroke_6bar_n_metric
3000
Forward Stroke (mm)
120
Cylinder Bore (mm)
85
Piston force within forward stroke at 6 bar (N)
3000
Weight (kg)
16.6
Power Stroke (mm)
6
Max. Clamping Force (N)
30000
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962128000
Product Series
WK
Back to Top