Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK400-15-6-1
WK400-15-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Power Stroke (in)
0.236
Cylinder Bore (in)
1.75
Air Consumption per double stroke at 87 psi (ft³)
0.025
air_consumption_double_stroke_6bar_ft_english
0.71
Piston force within forward stroke at 6 bar (lbf)
153
piston_force_forward_stroke_6bar_lbf_english
153
Weight (lb)
2.6
Max. Clamping Force (lbf)
899
Forward Stroke (in)
0.59
Air Consumption per double stroke at 87 psi (ft³)
0.025
Air Consumption per double stroke at 6 bar (ft³)
0.71
Cylinder Bore (mm)
40
Max. Clamping Force (N)
4000
Piston force within forward stroke at 6 bar (N)
680
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
680
Weight (kg)
1.2
Forward Stroke (mm)
15
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1701962136000
Product Series
WK
Back to Top