Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK6000-30-6
WK6000-30-6
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
10.4
Piston force within forward stroke at 6 bar (lbf)
1350.0
air_consumption_double_stroke_6bar_ft_english
10.4
Forward Stroke (in)
1.18
Air Consumption per double stroke at 87 psi (ft³)
0.367
Weight (lb)
52.9
Max. Clamping Force (lbf)
13488.0
piston_force_forward_stroke_6bar_lbf_english
1350.0
Power Stroke (in)
0.236
Cylinder Bore (in)
4.92
Air Consumption per double stroke at 87 psi (ft³)
0.367
Forward Stroke (mm)
30.0
piston_force_forward_stroke_6bar_n_metric
6000.0
Max. Clamping Force (N)
60000.0
Cylinder Bore (mm)
125
Weight (kg)
24.0
Power Stroke (mm)
6.0
Piston force within forward stroke at 6 bar (N)
6000.0
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962146000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Product Function
Clamping
Back to Top