Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WR2000-30-7
WR2000-30-7
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
2.95
piston_force_forward_stroke_6bar_lbf_english
450.0
Cylinder Bore (in)
2.76
Air Consumption per double stroke at 87 psi (ft³)
0.104
Max. Clamping Force (lbf)
4496.0
Air Consumption per double stroke at 87 psi (ft³)
0.104
Power Stroke (in)
0.276
Forward Stroke (in)
1.18
Weight (lb)
3.9
Piston force within forward stroke at 6 bar (lbf)
450.0
Air Consumption per double stroke at 6 bar (ft³)
2.95
Forward Stroke (mm)
30.0
Cylinder Bore (mm)
70
Piston force within forward stroke at 6 bar (N)
2000.0
Weight (kg)
14.0
piston_force_forward_stroke_6bar_n_metric
2000.0
Power Stroke (mm)
7.0
Max. Clamping Force (N)
20000.0
Product Type
Piston with Dual Rods
Product Series
WK
PublishedDate
1701962150000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top