Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
115RLIND_3
115RLIND
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Conveyor Width (in)
3.07
Link Length (in)
5
Maximum Load Per Link (kg)
4
Link Length (mm)
115
Conveyor Center Distance (m)
3.22
Maximum Overhung Moment Load Per Link (Nm)
1
Conveyor Width (mm)
78.1
Imperial or Metric Product
Metric
Product Series
115RL
Product Function
Linear Positioning
Conveyor Finish
Industrial
DistributorGroup
Camco Indexers & Conveyors
Back to Top