Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
150RLIND_2
150RLIND
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Conveyor Width (in)
3.07
Link Length (in)
6
Conveyor Width (mm)
78.1
Imperial or Metric Product
Metric
Link Length (mm)
150
Maximum Load Per Link (kg)
4
Conveyor Center Distance (m)
2.1
Maximum Overhung Moment Load Per Link (Nm)
1
Product Function
Linear Positioning
Conveyor Finish
Industrial
Product Series
150RL
DistributorGroup
Camco Indexers & Conveyors
Back to Top