Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
75RLMED_2
75RLMED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Conveyor Width (in)
3.07
Link Length (in)
3
Link Length (mm)
75
Conveyor Center Distance (m)
2.1
Maximum Load Per Link (kg)
4
Imperial or Metric Product
Metric
Conveyor Width (mm)
78.1
Maximum Overhung Moment Load Per Link (Nm)
1
Product Series
75RL
Product Function
Linear Positioning
Conveyor Finish
Medical
DistributorGroup
Camco Indexers & Conveyors
Back to Top