Rotaries
Destaco�s RR-36 Series of medium duty, flange output rotary actuators feature a low profile design and bearing supported turn table.

RR-46M

Visit Product Series:
CAD
Product Details Unit View:
Max Torque Mid-Stroke (in-lbs) 122.0
Cylinder Bore (in) 1.25
Max Payload Inertia With Shocks (lb-in-sec²) 0.097
Maximum Torque at 100psi/7bar (in-lb) 122.0
Max Payload (lb) 15.0
Weight (lb) 5.79
Max Torque End-Stroke (in-lbs) 61.0
Maximum Torque at 100psi/7bar (in-lb) 122.0
Displacement (in³) 3.86
Pressure Range (bar) 40-100 psi
Maximum Torque at 100psi/7bar (Nm) 14.0
Maximum Torque at 100psi/7bar (Nm) 14.0
Max Payload Inertia With Shocks (Nm-sec²) 0.01096
Displacement (cm³) 63.25
Cylinder Bore (mm) 31.75
Weight (kg) 2.3
Max. Payload (kg) 6.8
Imperial or Metric Product Metric Version
Clean Room 100000
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1708008046000
Repeatability ±0.02°
Product Series RR
Product Function Rotary Positioning
Special Feature Manifold Option
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.41
Product Type Mid-Stop
Over Travel (Degrees)
Max Rotation (Degrees) 180.0
Back to Top