Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
70049
Maximum Torque (in-lb)
507601
Internal Inertia (lb-in²)
549900
center_distance_in_english
14.251968503937
maximum_torque_inlb_english
507601
Mounting Surface Diameter (in)
45.5
output_radial_capactiry_lb_english
59025
mounting_surface_diameter_in_english
45.472440944882
b10_torque_capacity_inlb_english
37
Center Distance (in)
14.3
center_thru_hole_diameter_in_english
10.98
Output Radial Capacity (lb)
59025
height_t0_mounting_surface_in_english
23.228346456693
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
32530
output_thrust_axial_capacity_lb_english
85470
Output Overturning Moment Capacity (in-lb)
1469000
Output Thrust/Axial Capacity (lb)
85470
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3779
Center Thru Hole Diameter (in)
10.98
output_overturning_moment_capacity_inlb_english
1469000
Internal Inertia (lb-in²)
549900
B10 Torque Capacity (in-lb)
37
Height To Mounting Surface (in)
23.2
Mounting Surface Diameter (mm)
1155.0
Center Distance (mm)
362
mounting_surface_diameter_mm_metric
1155
output_overturning_moment_capacity_nm_metric
165989
Height To Mounting Surface (mm)
590
Internal Inertia (kgm²)
160.9
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
9.52
output_thrust_axial_capacity_n_metric
380341
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
20.5
center_distance_mm_metric
362
Internal Inertia (kgm²)
160.9
center_thru_hole_diameter_mm_metric
279
Output Overturning Moment Capacity (Nm)
165989
Center Thru Hole Diameter (mm)
279
Output Thrust/Axial Capacity (N)
380341
B10 Torque Capacity (Nm)
56691
Maximum Torque (Nm)
57356
height_t0_mounting_surface_mm_metric
590
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
1.106
Output Radial Capacity (N)
262661
b10_torque_capacity_nm_metric
56691
output_radial_capactiry_n_metric
262661
Maximum Torque (Nm)
57356