center_thru_hole_diameter_in_english
4.75
Internal Inertia (lb-in²)
3296
height_t0_mounting_surface_in_english
14
output_overturning_moment_capacity_inlb_english
109000
center_distance_in_english
10.5
B10 Torque Capacity (in-lb)
35458
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
995
Height To Mounting Surface (in)
14
maximum_torque_inlb_english
40172
output_thrust_axial_capacity_lb_english
10800
Center Distance (in)
10.5
mounting_surface_diameter_in_english
13.75
Maximum Torque (in-lb)
40172
Internal Inertia (lb-in²)
3296
Center Thru Hole Diameter (in)
4.75
Output Thrust/Axial Capacity (lb)
10800
Output Radial Capacity (lb)
15800
Mounting Surface Diameter (in)
13.75
output_radial_capactiry_lb_english
15800
Output Overturning Moment Capacity (in-lb)
109000
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
281
b10_torque_capacity_inlb_english
35458
center_thru_hole_diameter_mm_metric
120.7
B10 Torque Capacity (Nm)
4007
Imperial or Metric Product
Imperial
output_overturning_moment_capacity_nm_metric
31.899
Height To Mounting Surface (mm)
355.6
Center Thru Hole Diameter (mm)
120.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.291
b10_torque_capacity_nm_metric
4007
output_thrust_axial_capacity_n_metric
48060
Mounting Surface Diameter (mm)
349.3
mounting_surface_diameter_mm_metric
349.25
Internal Inertia (kgm²)
0.965
Maximum Torque (Nm)
4539
center_distance_mm_metric
266.7
Output Thrust/Axial Capacity (N)
48060
height_t0_mounting_surface_mm_metric
355.6
Internal Inertia (kgm²)
0.965
Output Radial Capacity (N)
70310
output_radial_capactiry_n_metric
70310
Maximum Torque (Nm)
4539
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.082
Output Overturning Moment Capacity (Nm)
31.899
Center Distance (mm)
266.7