center_thru_hole_diameter_in_english
0.75
output_thrust_axial_capacity_lb_english
1406
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.915
Center Thru Hole Diameter (in)
0.75
output_radial_capactiry_lb_english
1935
Mounting Surface Diameter (in)
2.5
height_t0_mounting_surface_in_english
6.688
B10 Torque Capacity (in-lb)
1476
Maximum Torque (in-lb)
1102
Output Thrust/Axial Capacity (lb)
1406
center_distance_in_english
3.5
Height To Mounting Surface (in)
6.688
mounting_surface_diameter_in_english
2.5
Internal Inertia (lb-in²)
7.9
Output Radial Capacity (lb)
1935
Center Distance (in)
3.5
Output Overturning Moment Capacity (in-lb)
2419
maximum_torque_inlb_english
1102
Internal Inertia (lb-in²)
7.9
output_overturning_moment_capacity_inlb_english
2419
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7.372
b10_torque_capacity_inlb_english
1476
Maximum Torque (Nm)
125
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00027
Center Thru Hole Diameter (mm)
19.1
output_radial_capactiry_n_metric
8611
height_t0_mounting_surface_mm_metric
169.8752
Center Distance (mm)
88.9
B10 Torque Capacity (Nm)
167
Internal Inertia (kgm²)
0.00231
Height To Mounting Surface (mm)
169.9
Output Radial Capacity (N)
8611
Output Thrust/Axial Capacity (N)
6257
Output Overturning Moment Capacity (Nm)
273
b10_torque_capacity_nm_metric
167
output_thrust_axial_capacity_n_metric
6257
Imperial or Metric Product
Imperial
center_distance_mm_metric
88.9
output_overturning_moment_capacity_nm_metric
273
Internal Inertia (kgm²)
0.00231
Maximum Torque (Nm)
125
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
center_thru_hole_diameter_mm_metric
19.1