center_distance_in_english
3.5
output_radial_capactiry_lb_english
1808
Output Overturning Moment Capacity (in-lb)
3164
Mounting Surface Diameter (in)
2.5
b10_torque_capacity_inlb_english
1530
output_overturning_moment_capacity_inlb_english
3164
maximum_torque_inlb_english
1780
B10 Torque Capacity (in-lb)
1530
Maximum Torque (in-lb)
1780
Internal Inertia (lb-in²)
9.7
Internal Inertia (lb-in²)
9.7
height_t0_mounting_surface_in_english
6.688
Output Radial Capacity (lb)
1808
output_thrust_axial_capacity_lb_english
786
Center Distance (in)
3.5
Height To Mounting Surface (in)
6.688
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.142
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
17.203
Output Shaft Diameter (in)
1.2444
Output Thrust/Axial Capacity (lb)
786
mounting_surface_diameter_in_english
2.5
output_shaft_dia_in_english
1.2444
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
Internal Inertia (kgm²)
0.00284
Maximum Torque (Nm)
201
Output Overturning Moment Capacity (Nm)
358
center_distance_mm_metric
88.9
Internal Inertia (kgm²)
0.00284
Center Distance (mm)
88.9
output_radial_capactiry_n_metric
8046
B10 Torque Capacity (Nm)
173
output_shaft_dia_mm_metric
31.61
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00063
b10_torque_capacity_nm_metric
173
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
3498
output_overturning_moment_capacity_nm_metric
358
Height To Mounting Surface (mm)
169.9
Maximum Torque (Nm)
201
Output Thrust/Axial Capacity (N)
3498
Output Shaft Diameter (mm)
31.61
height_t0_mounting_surface_mm_metric
169.8752
Output Radial Capacity (N)
8046