center_distance_in_english
5.979
output_shaft_dia_in_english
1.625
Mounting Surface Diameter (in)
3.3
Center Distance (in)
5.979
b10_torque_capacity_inlb_english
6441
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
36.019
Output Thrust/Axial Capacity (lb)
1374
B10 Torque Capacity (in-lb)
6441
maximum_torque_inlb_english
7569
Output Radial Capacity (lb)
2715
output_thrust_axial_capacity_lb_english
1374
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.447
Maximum Torque (in-lb)
7569
output_overturning_moment_capacity_inlb_english
6951
Height To Mounting Surface (in)
7.5
mounting_surface_diameter_in_english
3.25
Internal Inertia (lb-in²)
63
output_radial_capactiry_lb_english
2715
Output Shaft Diameter (in)
1.625
Internal Inertia (lb-in²)
63
Output Overturning Moment Capacity (in-lb)
6951
height_t0_mounting_surface_in_english
7.5
Center Distance (mm)
151.9
output_thrust_axial_capacity_n_metric
6114
output_radial_capactiry_n_metric
12082
Internal Inertia (kgm²)
0.01844
mounting_surface_diameter_mm_metric
82.55
output_overturning_moment_capacity_nm_metric
785
height_t0_mounting_surface_mm_metric
190.5
Height To Mounting Surface (mm)
190.5
Output Radial Capacity (N)
12082
Imperial or Metric Product
Imperial
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0013
B10 Torque Capacity (Nm)
728
Output Shaft Diameter (mm)
41.275
Internal Inertia (kgm²)
0.01844
Output Overturning Moment Capacity (Nm)
785
Maximum Torque (Nm)
855
center_distance_mm_metric
151.8666
output_shaft_dia_mm_metric
41.275
Maximum Torque (Nm)
855
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
Mounting Surface Diameter (mm)
82.6
b10_torque_capacity_nm_metric
728
Output Thrust/Axial Capacity (N)
6114