Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
10.922
Mounting Surface Diameter (in)
3.3
B10 Torque Capacity (in-lb)
7116
output_radial_capactiry_lb_english
2715
center_distance_in_english
5.979
Output Overturning Moment Capacity (in-lb)
6951
output_overturning_moment_capacity_inlb_english
6951
mounting_surface_diameter_in_english
3.25
output_shaft_dia_in_english
1.625
Output Radial Capacity (lb)
2715
Maximum Torque (in-lb)
5727
Height To Mounting Surface (in)
7.5
Output Thrust/Axial Capacity (lb)
1374
Center Distance (in)
5.979
output_thrust_axial_capacity_lb_english
1374
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
87.802
Internal Inertia (lb-in²)
61
height_t0_mounting_surface_in_english
7.5
Internal Inertia (lb-in²)
61
maximum_torque_inlb_english
5727
b10_torque_capacity_inlb_english
7116
Output Shaft Diameter (in)
1.625
Height To Mounting Surface (mm)
190.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0032
B10 Torque Capacity (Nm)
804
height_t0_mounting_surface_mm_metric
190.5
center_distance_mm_metric
151.8666
b10_torque_capacity_nm_metric
804
Output Radial Capacity (N)
12082
Mounting Surface Diameter (mm)
82.6
Maximum Torque (Nm)
647
Maximum Torque (Nm)
647
Imperial or Metric Product
Imperial
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.026
output_radial_capactiry_n_metric
12082
output_shaft_dia_mm_metric
41.275
Internal Inertia (kgm²)
0.01785
Output Thrust/Axial Capacity (N)
6114
Output Shaft Diameter (mm)
41.275
mounting_surface_diameter_mm_metric
82.55
Output Overturning Moment Capacity (Nm)
785
output_thrust_axial_capacity_n_metric
6114
output_overturning_moment_capacity_nm_metric
785
Center Distance (mm)
151.9
Internal Inertia (kgm²)
0.01785